Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Inspection Jigs / Toggle Clamps
KJPDT, KJPDTH, KJPDTS, KJPDTC - Slot Pins for Inspection Jigs Tapered Taper Shape Fixed (S 0/-0.02)
Misumi
...
Inspection Jigs / Toggle Clamps
KJPDT, KJPDTH, KJPDTS, KJPDTC - Slot Pins for Inspection Jigs Tapered Taper Shape Fixed (S 0/-0.02)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KJPDT20-P10.00-S5.00-B5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Material
MAT
Hardness
HARD
Surface Treatment
ST
Additional Surface Treatment
ALT5
D
D [mm]
P Configurable 0.01mm Increment
P [mm]
S 0.01mm Increment
S [mm]
S Tolerance Selection
STOL [mm]
B 1mm Increment
B [mm]
K
K [°]
X
X [mm]
Y1
Y1 [mm]
Y2
Y2 [mm]
M
M
1
2
3
4
5
6
7
8
9
10
KJPDT8-P4.00-S3.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
8
4.00
3.00
0/-0.02
5
Tapered 1/5
5
1
1
M4
KJPDT10-P4.00-S3.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
10
4.00
3.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT12-P5.00-S3.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
12
5.00
3.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT16-P8.00-S3.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
16
8.00
3.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT20-P10.00-S5.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
20
10.00
5.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT25-P15.00-S8.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
25
15.00
8.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT10L-P10.00-S5.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
10L
10.00
5.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT12L-P12.00-S6.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
12L
12.00
6.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT16L-P16.00-S8.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
16L
16.00
8.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
KJPDT20L-P20.00-S10.00-B5
S45C Equivalent
-
-
w/o Additional Surface Treatment
20L
20.00
10.00
0/-0.02
5
Tapered 1/5
5
1
1
M5
Mostrar ecrã comprimido (10 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- KJPDT, KJPDTH, KJPDTS, KJPDTC
Shorttext
Slot Pins for Inspection Jigs Tapered Taper Shape Fixed (S 0/-0.02)
Última alteração
29.11.2024 04:19:59
Unidade
Palavras-chave:
Fixed
Pins
Shape
Slot
Taper
Tapered
inspection
metric
Classificações
CNS
CNSERPBASE Object Properties